??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23310.0243 Height Adjusting Cylinder
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Height Adjusting Cylinders for Down-Thrust Clamp / size 90
Bill of material
23310.0243 Height Adjusting Cylinder
BESTNR
Ref. No.
23310.0243
D1
h9
90 mm
L1
±0.01
200 ±0,02
D2
Thread
M24
SW
65 mm
L2
35 mm
L3
50 mm
G
Weight
8655 g
Embedded user actions